Continuous Flex Servo Assemblies according to Indramat Standard IKG & IKS

TECHNICAL DATA

  IKG StandardIKS Standard
Minimum Bend Radius  
Static  6 x cable diameter  5 x cable diameter
Flexing  10 x cable diameter 
Temperature Range  
Flexing  -30°C to +60°C  -30°C to +80°C
Static  -50°C to +80°C  -30°C to +90°C
Nominal Voltage  600/1000V (supply conductors) 300V 
Test Voltage  
 Power Conductors  4000V  
 Signal Conductors  500V  500V
Approvals  UL-AWM 20234 UL-AWM 20236 

INDRAMAT Standard IKG

Part

Number

Length in

meters

INDRAMAT

Type

Lapp Cable

Part #

Connector

Side 1

Connector

Side 2

 70345476 10  IKG4009-010  7072403  INS0681/C03  INS0459/K02
 70345479 10  IKG4006-010  7072403  INS0681/C03  INS0682/C03
 70345502 10  IKG4090-010  7072406  INS0481/C04  INS0459/K04
 70345503 10  IKG4087-010  7072406  INS0481/C04  INS0623/K04
 70345528 10  IKG4186-010  7072409  INS0381/C16  INS0623/K16
 70345541 10  IKG4020-010  7072403  INS0542/K01  INS0459/K02

INDRAMAT Standard IKS

Part

Number

Length in

meters

INDRAMAT

Type

Lapp Cable

Part #

Connector

Side 1

Connector

Side 2

70335583 10 IKS4374-010 7072401 ISN0713/C01 INS0439/C01
70335584 10 IKS4376-010 7072401 INS0713/C01 INS0716/C01
70335595 10 IKS4103-010 7072401 INS0672/C01 INS0439/C01
70335636 10 IKS4001-010 7072414 INS0379/C01 INS0519/L01