Plant Construction & Engineering

Plant Construction & Engineering

Lapp offers a wide range of cables specifically designed and tested for tray applications that deliver extreme flexibility and easier routing therefore making them ideal for new plant development and expansions.


Lapp also offer TC-ER rated cables allowing you to install cable faster and even reduce or eliminate the need for conduit which translate in cost reduction without compromising the installation quality.


UL type TC Tray cables are permitted in cable trays by the NEC. However, tray cables without the –ER suffix that extend from the tray for more than 1.8 meters (6 feet) to connect to a motor or other electrical device. Tray cables with the –ER suffix can extend much further in certain applications if given adequate protection and support.


Combined with our EPIC® Environmentally Protected Industrial Connectors, and SKINTOP® Strain Relief glands, will deliver high performance, durability and reliability to your application.



For more information, please contact our sales team 877-799-5277 or sales(at)



Listed below are recommended products ideal for tray application.