Research & development

Images from our research and development departments for editorial publications.
To save graphics formats that your browser can display directly (JPG, TIF, GIF etc.), right click and use the “Save Target As” function.

Endurance test plant, 55m effective length
(JPG 995 KB )
Endurance test plant for testing 55m high flexibility drag chain cables
Water protection category test
(JPG 461 KB )
SKINTOP® brass cable gland after a water protection category test in line with EN 60529
Fire test
(JPG 773 KB )
Testing the behaviour of cables in case of fire in line with IEC 60332.3
Tensile Elongation Test
(JPG 110 KB )
Lapp tests the "tensile strength" of its cable to guarantee that they retain their physical and mechanical properties in industrial applications.
Video Microscope
(JPG 111 KB )
Lapp analyze the dimensional properties and consistency of its products in compliance with Safety standards.
DC Resistance
(JPG 135 KB )
Lapp evaluate electrical properties of its products to guarantee that they will retain resistance qualification values when subjected to high voltage conditions.