Lapp Cableworks

Lapp Cableworks

From its state-of-the-art manufacturing facilities in Florham Park, New Jersey, Lapp Cable Works manufactures custom wire and cable for unique applications. As part of the Lapp Group North America, a company of the Lapp Group of Worldwide companies, LCW utilizes compounds specifically designed for environmental, chemical flexing needs.


ISO 9001:2000 certified, LCW manufactureds products to customers' requirements.


Whether you application calls for a static or continuous-flex cable, let Lapp Cable Works design a cost-effective, reliable cable built with Lapp quality and innovation.


  • Low minimums, as low as 2500 ft. or less
  • Large material offering
  • Composite constructions
  • Product application solutions
  • Over 40 years of manufacturing
  • Wide temperature ranges: (-75°C through +180°C)
  • Electro mechanical cables
  • Cold temperature applications
  • Engineering & tehnical assistance
  • Private labeling
  • Samller OD cables
  • Globally approved cables
  • Many continuous flex options



  • Bare Copper
  • Tinned Plated Copper
  • Nickel Plated Copper
  • Water BLocked Strands
  • Stainless Steel
  • Flexible Stranding
  • Thermocouple Alloys
  • High Strength Alloys


Insulating and Jacket Materials:

  • PVC
  • Nylon
  • Polyurethane
  • Fluoropolymers
  • Semi-conductive
  • Polyester
  • Polyethylene
  • Polypropulene
  • PVC/Nylon
  • Thermoplastic Blends


Shielding and Braids (Metal & Textile):

  • Aluminum/Polyester Tape
  • Tinned Plated Copper Braid
  • Copper Covered Steel Braid
  • Stainless Steel Braid
  • Nylon
  • Bare Copper Braids
  • Nickel Plated Copper Braid
  • Silver Plated Copper Braid
  • Kevlar
  • Fiberglass