Servo Cable Assemblies according to LENZE®

Lenze Servo
PART#LENGTHLENZE® ITEM 

DESIGNATION

STATICHIGHLY

FLEXIBLE

# OF CONDUCTORS & mm/CONDUCTORCOPPER

INDEX

SERVO CABLES      
74320320 10 EWLM-010GM-015 *   4 G 1.5 + (2X0.5) 1,060
74320499 10 EWLM-010GM-015  *   4 G 1.5 + (2x0.5) 1,560
74321272 10 EWLM-010GMS-015   * 4 G 1.5 + (2X0.5)  1,060
74321426 10 EWLM-010GMS-025   * 4 G 2.5 + (2X0.5)  1,530
70415002 10 EYP-0003-A-0100-M01-A00 *   4 G 1.5  1,060
FAN CABLES      
74322480 10 EWLL-010GM  *   5 G 0.5  240
74322629 10 EWLL-010GMS   *  5 G 0.5 240
70415001 10 EYL-0001-V-0100L02-J02   *  5 G 0.75 360
RESOLVER CABLES      
74320540 10 EWLR-010GM-T  *    3X (2X0.14) + 1X (2X0.5) 430
74323073 10 EWLR-010GMS-T   *  3X (2X0.14) + 1X (2X0.5) 430
70415005 10 EYF-0020-A-0100-F01-S04   *  3X (2X0.14) + 3X 0.14 370
ENCODER CABLES      
74323522 10 EWLE-010GM-T  *    4X (2X0.14) + 1X (2X1.0) 650
74323672 10 EWLE-010GMS-T   *  4X (2X0.14) + 1X (2X1.0) 650