SKINTOP® Strain Relief Cable Glands

A:  2-D Drawings can be requested through your sales representative.3-D drawings are available for customers to download through the Lapp Group CAD website.

No rating available.  This answer was  

A: Certificates can be requested through any Lapp North America sales representative by calling 800-774-3539 or filling out the contact form.

No rating available.  This answer was  

A: UL #E146370, #E79903

For additional approval documents, please contact your Lapp North America sales representative.

No rating available.  This answer was  

A: Click here to download the SKINTOP® Polyamide Style Cable Gland Technical Data Sheet

No rating available.  This answer was  

A: For information regarding the drill hole size and other related product dimensions, click here

No rating available.  This answer was  

A:

Click here to consult the SKINTOP® Cable Glands torque values.

To prevent damage of the outer sheath, please note that different cable materials require various torque values.

No rating available.  This answer was  

A: UL94–V2

No rating available.  This answer was  

A: UV test requirements are completed according to the UL 514B test specifications.

Black glands are recommended for UV applications, as color retention is not an issue.  Other colors have a tendency to fade over time; however, physical performance will remain unaffected.

No rating available.  This answer was  

A: SKINTOP® glands that are UL listed meet the minimum 35 pound UL pull test requirement.

No rating available.  This answer was  

A: In reference to SKINTOP® glands, PSI, Pounds per Square Inch, refers to the amount of water pressure that is sprayed directly on the cable gland without any leakage.

No rating available.  This answer was  

A: Within the static temperature range, both the SKINTOP® and cable are not subjected to movement, including possible vibration.

The dynamic value listed refers to slight movement of the cable, as tested under the IP and UL test conditions and procedures.

No rating available.  This answer was  

A: Non-metallic SKINTOP® SL/SLR, PG 36-48 and SKINTOP® SLM/SLRM, Metric 40-63 come standard with an o-ring to ensure the listed IP 68 rating.  Metal SKINTOP® glands come standard with an o-ring.

No rating available.  This answer was  

A: O-rings are typically not required with NPT glands, as the tapered threads are typically screwed into corresponding NPT fittings until the tapered threads lock.  For through-hole, knockout applications, the straight-thread of a PG or Metric gland is preferred and can be supplied with an o-ring.

No rating available.  This answer was  

A: Locknuts are typically not required with NPT style glands, as the tapered threads are usually screwed into corresponding NPT fittings.  For through-hole, knockout applications, the straight-thread of a PG or Metric gland is preferred and is standardly provided with a locknut.

Please note NPT locknuts can be ordered separately.

No rating available.  This answer was