UL Single Core & Hook-up Wire

Lapp offers 4 versions of UL hook-up wire including UL Style 1061, style 1007/1569, style 1015/1230 and style 1028 & 1283.

 

Also available is a line of PTFE hook-up wires delivering excellent insulation in oils, gasoline and chemicals. These wires are available in 3 configurations: Type E, Type EE, and Type ET.

FEATURED PRODUCTS