SKINTOP® Strain Relief Cable Glands

Over the years, the SKINTOP® cable gland product line has grown and evolved in many ways. With a product offering that spans both polyamide and metallic options suitable for EMI and even explosive environments, it is possible to find a gland for virtually any industrial application.

Not all glands are created equal

Each SKINTOP® cable gland is designed with the customer and their application in mind. Lapp is continually improving and adding innovative products that meet the latest demands of the industry. Superior and quality design is the core of each and every product we deliver. SKINTOP® cable glands are no exception:

 

  • Optimal Seal
  • Unique Design
  • Vibration Proof Protection
  • Quick Installation
  • Durability
  • Easy Gripping & Mounting
  • Larger Variable Clamping Range
  • Resistant to Impact at Lower Temperature

 

Click here to download the SKINTOP® full line brochure or select one of the featured product below.

FEATURED PRODUCTS