Rectangular Connectors

Take advantage of our Quick Ship Program today! Call us 877-799-5277 or email sales(at)lappcanada.com

INSERTS & PANEL MOUNT BASE (WATERTIGHT IP65)

        INSERTS SINGLE LEVERPANEL MOUNT BASE DOUBLE LEVER PANEL MOUNT BASE
Insert/Housing

Type

Operating

voltage

Operating

Current

Contacts MALE

PLUG

FEMALE

RECEPTACLE

WITHOUT

COVER

WITH

COVER

WITHOUT

COVER

HBE6 600V 16A 6 10190000 10191000 100030C0 100040C0 -
HBE10 600V 16A 10 10192000 10193000 10032900 10033900 100320C0
HBE16 600V 16A 16 10194000 10195000 10072900 10073900 100720C0
HBE24 600V 16A 24 10196000 10197000 10102900 10103900 101020C0

 

 

TOP ENTRY HOODS (WATERTIGHT IP65)

  TOP ENTRY HOOD W/ SINGLE LEVER BOLTS TOP ENTRY HOOD W/ DOUBLE LEVER BOLTS
Insert/Housing typePG13.5PG16PG21 PG29 PG21PG29
HBE6 100110R - 700202 - - -
HBE10 - 100409 - - - -
HBE16 - - 100809 - 100800 100900
HBE24 - - 101219 101119 101210 101110

SIDE ENTRY HOODS (WATERTIGHT IP65)

 

  SIDE ENTRY HOOD W/ SINGLE LEVER BOLTSSIDE ENTRY HOOD W/ DOUBLE LEVER BOLTS
Insert/Housing TypePG16PG21PG16PG21PG29
HBE6 100220 - - - -
HBE10 100429 - 100420 - -
HBE16 - 100829 - 100820 100920
HBE24 - - - 101110 -