Cable Glands

Take advantage of our Quick Ship Program today! Call 877-799-5277 or email sales(at)lappcanada.com

NPT THREAD - WATERTIGHT IP 68, 5 BAR

  STANDARD VERSION   LOCKNUT   WITH REDUCER BUSHING
  CABLE ODBLACKGRAY BLACK CABLE ODBLACKGRAY
3/8" 0.138 - 0.315 S2138 S1138   911370   0.079 - .0236 S2238 -
1/2" 0.197 - 0.472 S2112 S1112   911371   0.157 - .0354 S2212 S1212
3/4" 0.512 - 0.709 S2134 S1134   911372   0.354 - .0630 S2234 S1234
1" 0.748 - 1.000 S2101 S1101   911373   0.551 - .0827 S2201 -

PG THREAD - WATERTIGHT IP 68, 5 BAR

  STANDARD VERSION       WITH REDUCER BUSHING
  CABLE ODBLACKGRAY       CABLE ODBLACK
7 0.098 - 0.256 S2107 S1107   LOCKNUT INCLUDED   0.059 - 0.197 S2207
9 0.138 - 0.315 S2109 S1109     0.079 - 0.236 -
11 0.157 - 0.394 S2111 S1111     0.079 - 0.276 -
13 0.236 - 0.472 S2113 S1113     0.157 - 0.354 -
16 0.354 - 0.551 S2116 S1116     0.236 - 0.472 S2216
21 0.512 - 0.709 S2121 S1121     0.354 - 0.630 S2221
29 0.551 - 0.984 S2129 -     0.433 - 0.787 S2229

METRIC THREAD - WATERTIGHT IP 68, 5 BAR

  STANDARD VERSION    
  CABLE ODBLACKGRAY   LOCKNUTS INCLUDED
12 0.138 - 0.276 - S1507  
16 0.177 - 0.394 S2509 S1509  
20 0.276 - 0.512 S2513 S1513  
25 0.354 - 0.669 - S1516