Data Cable Marking

To deliver complete convenience and flexibility in cable marking, we have developed, FL-Soft, Software and Printing Label system.

 

FL-Soft is a marking application software that utilizes the features of Microsoft Windows to help customize your own labels. The software has been designed with a integrated text process to guide you quickly and easily to your desired results. With this software, you have the ability to import data, store logos and apply barcodes. You label preview feature allows you to ensure proper layout before printing.

 

Features:

  • Installation wizard
  • Import from other Microsoft applications or ASCII files
  • Zoom function from 25% to 800%
  • Large selection of label formats
  • Consecutive numbering and text sorting
  • Drawing module available
  • Many fonts and sizes available
  • Graphics and clipart

 

System requirements:

  • Minimum Microsoft Windows 3.1 compatible PC
  • 2MB free hard disk space
  • VGA card
  • Mouse
  • Printer and Driver for Microsoft Windows 3.1 or higher

 

Click here to browse thru our full line of cable marking systems.