EPIC® Rectangular Connectors

EPIC rectangular connectors offer 11 different contact insert types and 2 housing series sizes to handle application requirements up to 1000 volts, 82 amps, and from 3 to 280 contacts.

 

Rugged aluminum alloy anclosures provide environmental protection ratings of IP65, NEMA 4 and 12. All rectangular connector products are UL (E75770) and CSA (LR53004-1) listed.

Key Product/Service Features

  • Intermateable and compatible with most equivalent DIN type rectangular connectors
  • Custom housing modifications, harness assemblies, and a comprehensive offering of cable and accessory products for unsurpassed application flexibility and support
  • Web-based product selection and cross reference tools provide 24/7/365 support
  • Large North American based inventory for fast delivery of our most popular items

 

Click here to browse thru our full line of rectangular connectors or select one of the series below.

FEATURED PRODUCTS