EPIC® Circular Connectors

The Lapp Group's extensive line of circular connectors has many inherent features which offer application advantages and provide significant benefits. These features make the EPIC® Circular Connectors some of the most application friendly connectors available today, and insure quick and easy assembly, high reliability, and long, uninterrupted service life in tough industrial environments.

Key Product/Service Features

  • Positive vibration protection for use with motor drives and moving assemblies
  • Available as part of pretested custom harness assemblies
  • SKINTOP® based backshell designs provide superior environmental seal and strain relief with jacketed cable, and a quick, easy method of shield termination for 360 degree EMC protection when used with shielded, jacketed cable.

 

Click here to browse thru our full line of circular connectors or select one of the product group below.

FEATURED PRODUCTS