SILVYN® – robust cable protection and supply systems

For applications that require added protection from mechanical or chemical stress, SILVYN® line of conduit offers the perfect solution. With a large selection of highly flexible metal or plastic conduit and matching glands, your installation has all round protection with the flexibility and bending capabilities required for any application. Whether it is indoor or outdoor, SILVYN® conduit has you covered!

SILVYN®

SILVYN®

Properties:

  • Durable and abrasion resistant protection.
  • Wide temperature range.
  • Flame retardant
  • UV resistant
  • Chemical resistant
  • Quick & easy installation

 

Fields of application:

  • Anytime where cables need to be routed, bundled, or additionally protected.
  • Moving machine parts.
  • Motor & Internal connections.
  • Industrial applications.